IESNA:LM-63-2002
[TEST]P1351802
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-76)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A24R309035D010 E3A451MW
[LUMINAIRE]3in Adjustable LED luminaire with, R30 optic, 3500K CCT AND, 90CRI , E3A451MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1187
TILT=NONE
1 -1 1 49 13 1 1 -0.25 -0.25 0
1 1 28.8
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 22.5 45 67.5 90 112.5
135 157.5 180
46 47 49 51 53 59 76 104 186 243
331 461.9 604.9 832.9 1127.9 1407.8 1775.8 2187.7 2533.7 2939.6
3268.6 3586.6 3890.5 4158.5 4332.5 4481.5 4542.4 4566.4 4535.4 4407.5
4293.5 4072.5 3629.6 3232.6 2752.7 2037.8 1385.8 839.9 239 8
3 2 2 2 1 1 0 0 0
46 47 49 51 53 59 75 103 178 235
322 446.9 591.9 817.9 1058.9 1350.8 1695.8 2075.7 2428.7 2780.7
3157.6 3437.6 3753.5 3999.5 4218.5 4348.5 4428.5 4464.5 4458.5 4356.5
4237.5 4037.5 3596.6 3197.6 2691.7 1948.8 1332.8 772.9 212 8
3 2 2 2 1 1 0 0 0
46 48 49 50 52 58 73 100 163 216
283 381 516.9 684.9 881.9 1151.9 1444.8 1772.8 2125.7 2413.7
2767.7 3060.6 3337.6 3581.6 3793.5 3963.5 4080.5 4168.5 4213.5 4203.5
4102.5 3931.5 3456.6 2996.6 2427.7 1712.8 1071.9 538.9 141 8
3 2 2 2 1 1 0 0 0
46 48 50 51 52 57 70 92 143 183
238 309 409 515.9 664.9 852.9 1078.9 1332.8 1633.8 1888.8
2176.7 2452.7 2675.7 2893.6 3108.6 3273.6 3419.6 3524.6 3592.6 3660.6
3589.6 3408.6 2959.6 2460.7 1867.8 1273.8 671.9 286 65 7
2 2 1 1 1 0 0 0 0
46 47 49 50 51 55 65 83 122 146
185 231 295 374 460.9 569.9 717.9 884.9 1076.9 1241.8
1458.8 1654.8 1839.8 2029.8 2201.7 2328.7 2447.7 2535.7 2605.7 2665.7
2587.7 2416.7 2078.7 1596.8 1131.9 651.9 278 120 34 5
2 1 1 1 1 0 0 0 0
46 48 49 50 51 54 64 80 111 134
164 201 252 303 380 466.9 564.9 674.9 819.9 964.9
1124.9 1288.8 1444.8 1586.8 1721.8 1829.8 1939.8 2013.8 2067.7 2107.7
2028.8 1850.8 1564.8 1146.9 768.9 416.9 176 80 26 5
1 1 1 1 1 0 0 0 0
46 48 48 48 47 46 46 46 49 51
52 54 56 59 62 66 70 74 78 82
85 88 90 90 90 90 89 87 84 73
55 39 28 18 13 7 3 0 0 1
1 1 1 1 1 1 1 1 0
46 48 47 46 44 41 38 34 30 29
27 26 25 23 22 21 20 19 18 16
15 14 12 11 10 9 8 7 6 4
2 1 1 1 1 1 1 2 2 2
2 2 3 3 3 3 3 3 0
46 46 45 43 39 35 32 28 24 23
21 20 19 18 17 16 15 14 13 12
12 11 11 10 9 9 8 8 7 7
7 6 5 5 5 5 5 5 5 5
5 4 4 4 4 4 4 3 0
46 45 42 40 36 32 29 26 23 22
21 21 19 18 18 17 17 16 16 15
15 14 14 13 13 13 12 12 12 11
11 10 10 10 9 9 9 9 9 9
8 7 7 6 6 4 3 3 0
46 43 41 38 35 31 29 26 24 24
23 22 21 21 20 20 19 19 19 18
18 18 17 17 16 16 16 16 16 16
16 15 15 15 15 15 14 14 14 13
13 12 10 10 8 6 4 2 0
46 43 40 37 34 32 29 27 26 26
25 25 24 23 23 23 22 22 22 21
21 21 20 20 20 20 20 20 20 20
20 20 20 20 20 20 20 19 19 19
18 17 15 14 12 10 7 4 0
46 43 40 37 34 32 30 28 27 27
26 26 25 24 24 24 24 23 23 23
23 22 22 22 22 21 22 21 21 21
21 22 22 22 22 21 21 21 20 20
19 18 17 15 13 10 8 4 0
